|
|
|
LE4K065V7
Enclosed DOL starter,TeSys LE,6A,400V AC coil,including 1 LC1K,fuse carrier,2 pushbuttons
|
|
|
Main
Range
|
TeSys
|
Product name
|
TeSys LE
|
Device short name
|
LE4K
|
Product or component type
|
Enclosed DOL starter
|
Device application
|
Standard
|
Material
|
Polycarbonate
|
Utilisation category
|
AC-3
|
Device composition
|
Thermal overload relay ordered separately
Contactor
Fuse disconnector
|
Motor power kW
|
3 kW at 440 V AC 50/60 Hz
1.5 kW at 220/230 V AC 50/60 Hz
2.2 kW at 380/400 V AC 50/60 Hz
2.2 kW at 415 V AC 50/60 Hz
|
[Uc] control circuit voltage
|
400 V AC 50/60 Hz
|
[Ith] Conventional free air thermal current
|
6 A
|
Associated fuse rating
|
10 A 10 x 38 mm aM
|
Control type
|
Push-button start green I
Push-button stop/reset red O
|
Complementary
Cable entry number
|
4 ISO20 top
4 2 Pg 13 + 2 Pg 16 top
4 ISO20 bottom
4 2 Pg 13 + 2 Pg 16 bottom
|
Width
|
175 mm
|
Height
|
165 mm
|
Depth
|
146 mm
|
Net weight
|
1.45 kg
|
Environment
IP degree of protection
|
IP65 conforming to IEC 60529
|
IK degree of protection
|
IK09 conforming to IEC 60529
|
Standards
|
IEC 60947-4-1
|
Ambient air temperature for operation
|
-5…40 °C
|
Environmental characteristic
|
Standard environment
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
21.200 cm
|
Package 1 Width
|
22.800 cm
|
Package 1 Length
|
25.600 cm
|
Package 1 Weight
|
1.565 kg
|
Unit Type of Package 2
|
P06
|
Number of Units in Package 2
|
12
|
Package 2 Height
|
75.000 cm
|
Package 2 Width
|
60.000 cm
|
Package 2 Length
|
80.000 cm
|
Package 2 Weight
|
36.616 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|