|
|
|
LTM9CU30
Motor Management, TeSys T, motor controller, HMI cable for LTMCU control unit, two RJ45 connectors, 3 meter
|
|
|
Main
Range
|
TeSys
|
Product or component type
|
Display cable
|
Accessory / separate part category
|
Display and signalling accessory
|
Range compatibility
|
TeSys TeSys T LTMR motor controller
TeSys TeSys T LTME extension module
TeSys TeSys T LTMCU operator control unit
|
Complementary
Cable length
|
3 m
|
Connections - terminals
|
2 x connector RJ45
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.5 cm
|
Package 1 Width
|
20.0 cm
|
Package 1 Length
|
20.0 cm
|
Package 1 Weight
|
113.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
25.4 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
Contractual warranty
|
|