Auxiliary contact composition
|
1 NO + 1 NC
|
[Ue] rated operational voltage
|
<= 250 V AC
<= 250 V DC
|
[Ui] rated insulation voltage
|
250 V conforming to CSA
250 V conforming to IEC 60947-5-1
250 V conforming to UL
|
[Ith] conventional free air thermal current
|
5 A
|
Minimum switching voltage
|
17 V
|
Minimum switching current
|
5 mA
|
Net weight
|
0.05 kg
|