Back
Discover NSY2SP208 by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
NSY2SP208
"Spacial SF external fixing side panels - 2000x800 mm"
Local distributor code Local distributor code:
13311977
EAN Code EAN Code:
3606485119960
Download NSY2SP208 product datasheet
3D CAD Model
TODAY
SEP 19, 2024
End of Commercialization
APR 08, 2024
End of Standard Services
APR 08, 2025
Characteristics
Main
Range
Spacial
Accessory / separate part category
Enclosure accessory
Product or component type
Side panel
Application
Compartmentalised application
Multi-purpose
Prisma application
For enclosure nominal dimensions
-
Mounting location
Sides of enclosure
Quantity per set
Set of 1
Complementary
Range compatibility
Spacial Spacial SF
Device composition
Fixing elements
2 side panel
Material
Steel
Colour
Grey (RAL 7035)
Surface finish
Epoxy-polyester powder
Fixing mode
By screws - screw type captive - from the outside of enclosure location
Height
Nominal: 2000 mm
Width
Nominal: 800 mm
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1
Package 1 Height
6.0 cm
Package 1 Width
79.0 cm
Package 1 Length
208.0 cm
Package 1 Weight
41.0 kg
Unit Type of Package 2
PAL
Number of Units in Package 2
12
Package 2 Height
82.0 cm
Package 2 Width
208.0 cm
Package 2 Length
120.0 cm
Package 2 Weight
513.0 kg
Offer Sustainability
Sustainable offer status
Green Premium product
REACh Regulation
REACh Declaration
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free
Yes
China RoHS Regulation
China RoHS declaration
RoHS exemption information
Yes
Environmental Disclosure
Product Environmental Profile
Circularity Profile
No need of specific recycling operations
Logistical informations
Country of origin
FR
Contractual warranty
Warranty
18 months