Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYBPC5 picture- riverbankelectrical
NSYBPC5
Performa - vertical mesh tray - useful depth 70mm
Schneider Electric
Characteristics
Main
Range of product Performa
Accessory / separate part type Mesh tray
Device application Multi-purpose
Quantity per set Set of 1
Complementary
Range compatibility Actassi VDA
Actassi VDS
Mounting support 19" upright
Device composition Fixing elements
1 vertical cable rail
Material Steel
Surface finish Zinc coated
Length 1800 mm
Width 200 mm
Depth 70 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 2.8 kg
Package 1 Height 180 cm
Package 1 width 22 cm
Package 1 Length 6 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months