|
|
|
NSYCAF130X110X
Anti-insect filter in stainless steel for ref NSYCAG130x110LM
|
|
|
Main
Range
|
ClimaSys
|
Product name
|
ClimaSys CA
|
Product or component type
|
Filter
|
Range compatibility
|
ClimaSys ClimaSys CV
|
Accessory / separate part category
|
Thermal management accessory
|
Complementary
Mounting location
|
Between enclosure and metal louvre
|
Accessory / separate part destination
|
Squared metal louvre plate 160 x 160 mm
|
Quantity per set
|
Set of 1
|
Material
|
Stainless steel 304
|
Width
|
133 mm external:
|
Height
|
158 mm external:
|
Thickness
|
0.6 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.5 cm
|
Package 1 Width
|
18.0 cm
|
Package 1 Length
|
20.0 cm
|
Package 1 Weight
|
40.0 g
|
Unit Type of Package 2
|
PAL
|
Number of Units in Package 2
|
200
|
Package 2 Height
|
20.0 cm
|
Package 2 Width
|
40.0 cm
|
Package 2 Length
|
60.0 cm
|
Package 2 Weight
|
8.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|