|
|
|
NSYCEW3150W230VL
ClimaSys Exchanger air-water 3150W lateral
|
|
|
Main
Range
|
ClimaSys
|
Product name
|
ClimaSys CE
|
Product or component type
|
Air-water exchanger
|
Mounting type
|
Sides of enclosure
|
Cooling power
|
3150 W
|
Complementary
Pressure
|
1 MPa for water
|
Flow rate
|
External circuit: 820 m3/h
|
Control type
|
Thermostat
|
Temperature setting range
|
8…50 °C
|
Controlled fluid
|
Water
|
Input voltage
|
230 V 50/60 Hz
|
[In] rated current
|
1.7 A
|
Inrush current
|
1.3 A
|
Output type
|
Inverter contact
|
Height
|
950 mm external:
|
Width
|
400 mm external:
|
Depth
|
190 mm external:
|
Net weight
|
21 kg
|
Noise level
|
54 dB
|
Material
|
Steel
|
Colour
|
Grey (RAL 7035)
|
Condition of use
|
The enclosure must be at least IP54
Outside temperature could be higher than inside temperature
|
Environment
IP degree of protection
|
IP55 conforming to DIN 40050
|
Product certifications
|
UL
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
95 cm
|
Package 1 Width
|
40 cm
|
Package 1 Length
|
19 cm
|
Package 1 Weight
|
21 kg
|
Contractual warranty
|
|