|
|
|
NSYCRS10W240V
Climasys Ultra thin resistance heater low starting current 12W 240V 130x250mm
|
|
|
Main
Range
|
ClimaSys
|
Product name
|
ClimaSys CR
|
Product or component type
|
Ultra thin resistance heater
|
Power range
|
12 W
|
Input voltage
|
240 V AC 50/60 Hz
|
Electrical connection
|
Cable length: 2 m
|
Complementary
Operating position
|
Vertical
Horizontal
|
Ambient air temperature for operation
|
-60…70 °C
|
Temperature setting range
|
-40…70 °C
|
Material
|
Silicone rubber
|
Height
|
110 mm external:
|
Width
|
140 mm external:
|
Depth
|
1.6 mm external:
|
Device composition
|
6 self-adhesive Velcro pads
6 plastic spacers
4 Telequick nuts
4 clip-on nuts
Fixing accessories
|
Condition of use
|
Electrical protection is needed
Heaters must be installed with a thermal controller
Air sealed enclosure
|
Fixing mode
|
By 4 screws
|
Mounting support
|
Standard mounting plate
Adhesive Velcro
DIN rail
Telequick mounting plate
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.0 cm
|
Package 1 Width
|
25.5 cm
|
Package 1 Length
|
28.5 cm
|
Package 1 Weight
|
280.0 g
|
Unit Type of Package 2
|
PAM
|
Number of Units in Package 2
|
440
|
Package 2 Height
|
172.0 cm
|
Package 2 Width
|
100.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
137.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|