Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYDCE12 picture- riverbankelectrical
NSYDCE12
Spacial SF cable-gland plate for connectors - 1200 mm enclosure
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Cable gland plate for connectors
Accessory / separate part category Cable management accessory
Device application Multi-purpose
Range compatibility Spacial SF suitable enclosure
Device composition Fixing elements
1 plate
Quantity per set Set of 1
Complementary
Accessory / separate part destination Connector
Mounting support Cable gland plate
Cable entry 1 or 2 entries
Material Galvanised steel
Fixing mode By clips: C-shaped
Height 20 mm
Width 1200 mm nominal:
Depth 25 mm
Thickness 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 1.034 kg
Package 1 Height 2 cm
Package 1 width 16.7 cm
Package 1 Length 50.7 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months