|
|
|
NSYEC351
"One entry cable gland plate, PanelSeT SFN, PanelSet SF, for electrical enclosure W300 D500mm, fixed by clips"
|
|
|
Main
Range
|
PanelSeT
|
Product or component type
|
Cable gland plate
|
Accessory / separate part category
|
Cable management accessory
|
Application
|
Prisma application
Multi-purpose
|
Range compatibility
|
Prisma Prisma PH
PanelSeT PanelSeT SFP
|
Mounting location
|
Enclosure bottom
|
Cable gland type
|
Standard
|
Cable entry
|
1 entry
|
Device composition
|
Fixing elements
1 plate
Self extinguishing polyurethane adhesive gasket with cross-section of 15 x 25 mm
|
Quantity per set
|
Set of 1
|
Material
|
Galvanised steel
|
Complementary
Height
|
30 mm
|
Width
|
Nominal: 300 mm
Useful: 116 mm
|
Depth
|
Nominal : 500 mm
Real : 350 mm
|
Thickness
|
1.5 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.0 cm
|
Package 1 Width
|
12.5 cm
|
Package 1 Length
|
35.0 cm
|
Package 1 Weight
|
1.058 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
40.0 cm
|
Package 2 Width
|
80.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
118.5 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Logistical informations
Contractual warranty
|
|