Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYEC361 picture- riverbankelectrical
NSYEC361
Spacial SF 1 entry cable gland plate - fixed by clips - 300x600 mm
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Cable gland plate
Accessory / separate part category Cable management accessory
Application Prisma application
Multi-purpose
Range compatibility Spacial SF
Prisma PH
Spacial SFM
Mounting location Enclosure bottom
Cable gland type Standard
Cable entry 1 entry
Device composition Fixing elements
1 plate
Self extinguishing polyurethane adhesive gasket with cross-section of 15 x 25 mm
Quantity per set Set of 1
Material Galvanised steel
Complementary
Height 20 mm
Width 300 mm nominal:
116 mm useful:
144 mm real:
Depth 600 mm nominal:
Thickness 1.5 mm
Packing Units
Package 1 Weight 1.720 kg
Package 1 Height 20.000 mm
Package 1 width 340.000 mm
Package 1 Length 144.000 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months