Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYEC761 picture- riverbankelectrical
NSYEC761
Spacial SF 1 entry cable gland plate - fixed by clips - 700x600 mm
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Cable gland plate
Accessory / separate part category Cable management accessory
Application Prisma application
Multi-purpose
Range compatibility Spacial SF
Prisma PH
Spacial SFP
Mounting location Enclosure bottom
Cable gland type Standard
Cable entry 1 entry
Device composition Fixing elements
1 plate
Polyurethane adhesive gasket with cross-section of 15 x 25 mm
Quantity per set Set of 1
Material Galvanised steel
Complementary
Width 700 mm nominal:
516 mm useful:
Depth 600 mm nominal:
Thickness 1.5 mm
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months