Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYID2010 picture- riverbankelectrical
NSYID2010
Spacial SF/SM plain internal door - 2000x1000 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Range compatibility Spacial SFX
Spacial SF
Spacial SM
Device composition 1 door
2 lock with 3 mm double bar insert
1 handle
Fixing elements
Quantity per set Set of 1
Complementary
Material Sheet steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Lock type Lock 3 mm double bar
Number of locks 2
Adjustment Adjustable in depth every 25 mm
Door type Internal plain
Door opening side Reversible
Maximum load 15 kg/m²
Height 2000 mm nominal:
1865 mm real:
Width 1000 mm nominal:
900 mm real:
Depth 19.5 mm
Packing Units
Package 1 Weight 29.000 kg
Package 1 Height 70.000 mm
Package 1 width 960.000 mm
Package 1 Length 1930.000 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months