|
|
|
NSYMFB
Fixing brackets for internal fixing of vertical rails at the same level of base
|
|
|
Main
Range
|
Spacial
|
Accessory / separate part category
|
Mounting accessory
|
Product or component type
|
Fixing bracket
|
Device application
|
Multi-purpose
|
Mounting support
|
Standard or technical uprights
|
Range compatibility
|
Spacial Spacial SF
Spacial Spacial SM
Spacial Spacial SD
Spacial Spacial SFX
Spacial Spacial SMX
Spacial Spacial SDX
|
Device composition
|
Fixing elements
4 brackets for fixing uprights
|
Quantity per set
|
Set of 1
|
Material
|
Steel
|
Complementary
Surface finish
|
Zinc coated
|
Fixing mode
|
By screws - screw type M6 self tapping
|
Adjustment
|
Adjustable in depth every 25 mm
|
Height
|
36 mm
|
Width
|
74 mm
|
Depth
|
144 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.5 cm
|
Package 1 Width
|
7.5 cm
|
Package 1 Length
|
15.0 cm
|
Package 1 Weight
|
323.0 g
|
Offer Sustainability
Logistical informations
Contractual warranty
|
|