Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYMP146 picture- riverbankelectrical
NSYMP146
Spacial SF/SM mounting plate - 1400x600 mm
Local distributor code Local distributor code: 
383555997
EAN Code EAN Code: 
3606485126784
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting plate description Plain
Range compatibility Spacial Spacial SF
Spacial Spacial SM
Spacial Spacial SFX
Spacial Spacial SMX
Device composition 1 mounting plate
2 sliding shoes
Quantity per set Set of 1
Material Galvanised steel
Complementary
Fixing mode By fixing brackets
Maximum load 300 kg/m²
Permanent permissible load 500 kg intermediate position
600 kg back of the enclosure
Height 1250 mm fixing centers:
1400 mm nominal:
1297 mm real:
Width 600 mm nominal:
450 mm fixing centers:
496 mm real:
Depth 27 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 50.5 cm
Package 1 Length 133.5 cm
Package 1 Weight 16.0 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 50.0 cm
Package 2 Width 210.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 345.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months