Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYMP1610 picture- riverbankelectrical
NSYMP1610
"PanelSeT SF/SM mounting plate - 1600x1000 mm"
Local distributor code Local distributor code: 
391154762
EAN Code EAN Code: 
3606485130705
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting plate description Plain
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
PanelSeT PanelSeT SFX
PanelSeT PanelSeT SMX
Device composition 1 mounting plate
2 sliding shoes
Quantity per set Set of 1
Material Galvanised steel
Complementary
Fixing mode By fixing brackets
Maximum load 300 kg/m²
Permanent permissible load 500 kg intermediate position
600 kg back of the enclosure
Height Fixing centers: 1450 mm
Nominal: 1600 mm
Real: 1497 mm
Width Fixing centers: 850 mm
Nominal: 1000 mm
Real: 896 mm
Depth 27 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 89.000 cm
Package 1 Length 150.000 cm
Package 1 Weight 31.491 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 5
Package 2 Height 45.000 cm
Package 2 Width 200.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 172.455 kg
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
Contractual warranty
Warranty 18 months