Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYMP2010 picture- riverbankelectrical
NSYMP2010
Spacial SF/SM mounting plate - 2000x1000 mm
Local distributor code Local distributor code: 
385515184
EAN Code EAN Code: 
3606485126913
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting plate description Plain
Range compatibility Spacial Spacial SF
Spacial Spacial SM
Spacial Spacial SFX
Spacial Spacial SMX
Device composition 1 mounting plate
2 sliding shoes
Quantity per set Set of 1
Material Galvanised steel
Complementary
Fixing mode By fixing brackets
Maximum load 300 kg/m²
Permanent permissible load 500 kg intermediate position
600 kg back of the enclosure
Height Fixing centers: 1850 mm
Nominal: 2000 mm
Real: 1897 mm
Width Fixing centers: 850 mm
Nominal: 1000 mm
Real: 896 mm
Depth 27 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 90.0 cm
Package 1 Length 191.0 cm
Package 1 Weight 38.0 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 20
Package 2 Height 76.0 cm
Package 2 Width 200.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 789.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months