|
|
|
NSYSC1030
Spacial SF/SM canopy - 1000x300 mm
|
|
|
Main
Range
|
Spacial
|
Accessory / separate part category
|
Enclosure accessory
|
Product or component type
|
Canopy
|
Application
|
Multi-purpose
|
Range compatibility
|
Spacial Spacial SM
|
For enclosure nominal dimensions
|
-
|
Mounting location
|
On top of enclosure
|
Device composition
|
1 canopy
Fixing elements
Drilling template
|
Complementary
Quantity per set
|
Set of 1
|
Material
|
Galvanised steel
|
Colour
|
Grey (RAL 7035)
|
Surface finish
|
Epoxy-polyester powder
|
Fixing mode
|
By screws - roof drilled holes location
|
Height
|
85 mm
|
Width
|
1000 mm nominal:
1007 mm real:
|
Depth
|
300 mm nominal:
325 mm real:
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
9.5 cm
|
Package 1 Width
|
33.5 cm
|
Package 1 Length
|
102.0 cm
|
Package 1 Weight
|
6.044 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Logistical informations
Contractual warranty
|
|