|
|
|
NSYSC630
"PanelSeT SF/SM canopy - 600x300 mm"
|
|
|
|
|
End of Commercialization FEB 09, 2023
|
|
|
|
|
Main
Range
|
PanelSeT
|
Accessory / separate part category
|
Enclosure accessory
|
Product or component type
|
Canopy
|
Application
|
Multi-purpose
|
Range compatibility
|
PanelSeT PanelSeT SM
|
For enclosure nominal dimensions
|
-
|
Mounting location
|
On top of enclosure
|
Device composition
|
1 canopy
Fixing elements
Drilling template
|
Complementary
Quantity per set
|
Set of 1
|
Material
|
Galvanised steel
|
Colour
|
Grey (RAL 7035)
|
Surface finish
|
Epoxy-polyester powder
|
Fixing mode
|
By screws - roof drilled holes location
|
Height
|
85 mm
|
Width
|
Nominal: 600 mm
Real: 607 mm
|
Depth
|
Nominal : 300 mm
Real : 325 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
9.5 cm
|
Package 1 Width
|
33.5 cm
|
Package 1 Length
|
62.0 cm
|
Package 1 Weight
|
3.971 kg
|
Offer Sustainability
Logistical informations
Contractual warranty
|
|