Back
Discover NSYSFHS1 by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
NSYSFHS1
Spacial SF/SM handle for shape inserts and cylindrical barrels
Local distributor code Local distributor code:
22145189
EAN Code EAN Code:
3606480067655
Download NSYSFHS1 product datasheet
3D CAD Model
TODAY
APR 25, 2024
End of Commercialization
APR 08, 2024
End of Standard Services
APR 08, 2025
Characteristics
Main
Range
Spacial
Product or component type
Handle
Complementary
Accessory / separate part category
Locking accessory
Accessory / separate part type
Handle
Device application
Multi-purpose
Mounting support
Direct mounting on door
Range compatibility
Spacial Spacial SM
Spacial Spacial SF
Device composition
1 handle
Fixing elements
Quantity per set
Set of 1
Material
Handle: polyamide 6 with 30 % fibre glass
Label frame: polycarbonate
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1
Package 1 Height
3.5 cm
Package 1 Width
4.0 cm
Package 1 Length
27.5 cm
Package 1 Weight
372.81 g
Offer Sustainability
Sustainable offer status
Green Premium product
REACh Regulation
REACh Declaration
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free
Yes
China RoHS Regulation
China RoHS declaration
RoHS exemption information
Yes
Environmental Disclosure
Product Environmental Profile
Circularity Profile
No need of specific recycling operations
Contractual warranty
Warranty
18 months