|
|
|
NSYSFLOCK24
Spacial SF/SM flat escutcheon lock - keyless 2x4 slot
|
|
|
|
|
End of Commercialization AUG 09, 2021
|
|
|
|
|
Main
Range
|
Spacial
|
Product or component type
|
Escutcheon
|
Complementary
Accessory / separate part category
|
Locking accessory
|
Accessory / separate part type
|
Flat escutcheon lock
|
Device application
|
Multi-purpose
|
Mounting support
|
Direct mounting on door
|
Range compatibility
|
Spacial Spacial SM
Spacial Spacial SF
|
Device composition
|
1 shape insert
1 flat lock
Fixing elements
Key
|
Quantity per set
|
Set of 1
|
Material
|
Polyamide 6 with 30 % fibre glass
|
Lock type
|
Screw driver 2 mm groove
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.0 cm
|
Package 1 Width
|
10.0 cm
|
Package 1 Length
|
27.0 cm
|
Package 1 Weight
|
160.0 g
|
Unit Type of Package 2
|
PAL
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
40.0 cm
|
Package 2 Width
|
40.0 cm
|
Package 2 Length
|
60.0 cm
|
Package 2 Weight
|
17.2 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|