Back
Discover NSYSFLOCKDB5 by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
NSYSFLOCKDB5
Spacial SF/SM flat escutcheon lock - lock 5 mm double bar
Local distributor code Local distributor code:
398322283
EAN Code EAN Code:
3606480067679
Download NSYSFLOCKDB5 product datasheet
TODAY
APR 25, 2024
End of Commercialization
APR 08, 2024
End of Standard Services
APR 08, 2025
Characteristics
Main
Range
Spacial
Product or component type
Escutcheon
Complementary
Accessory / separate part category
Locking accessory
Accessory / separate part type
Flat escutcheon lock
Device application
Multi-purpose
Mounting support
Direct mounting on door
Range compatibility
Spacial Spacial SM
Spacial Spacial SF
Device composition
1 shape insert
1 flat lock
Fixing elements
Key
Quantity per set
Set of 1
Material
Polyamide 6 with 30 % fibre glass
Lock type
Lock 5 mm double bar
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1
Package 1 Height
18.0 cm
Package 1 Width
17.5 cm
Package 1 Length
3.0 cm
Package 1 Weight
204.0 g
Offer Sustainability
Sustainable offer status
Green Premium product
REACh Regulation
REACh Declaration
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free
Yes
China RoHS Regulation
China RoHS declaration
RoHS exemption information
Yes
Environmental Disclosure
Product Environmental Profile
Circularity Profile
No need of specific recycling operations
Contractual warranty
Warranty
18 months