|
|
|
NSYSFP20760T
Spacial SFP 2000x700x600mm, IP 55, RAL7035, glazed door for Prisma P system
|
|
|
|
|
End of Commercialization JUN 15, 2023
|
|
|
|
|
Main
Range
|
Spacial
|
Extended range
|
Spacial SF
|
Application
|
Prisma application
|
Product or component type
|
Suitable enclosure
|
Enclosure nominal height
|
2000 mm
|
Enclosure nominal width
|
700 mm
|
Enclosure nominal depth
|
600 mm
|
Enclosure mounting
|
Floor-standing
|
Product specific application
|
Installing the Prisma Plus System P
|
Device composition
|
2 sliding rails
4 mounting plate bracket
1 structure
1 door
1 locking system with handle: door
1 rear panel
1 roof
2 adaptor upright
2 intermediate upright
|
Complementary
Structure type
|
Formed from a single section
Panels and doors built into the structure
Perforated structure with a pitch of 25 mm
Vertical uprights joined with top and bottom frames
|
Door opening side
|
Reversible (120 °)
|
Door type
|
Glazed front
|
Mounting plate description
|
Without mounting plate
|
Type of gland plate
|
Without gland plate
|
Lock type
|
4 points lock, handle with 5 mm double bar insert front door
|
Number of doors
|
Front: 1 door(s)
|
Accessibility for operation
|
Front
Rear
Sides of enclosure
|
Removable parts
|
Door by screws hinge
Rear panel by screws
Roof by screws
Mounting plate bracket by screws
Sliding rail by screws
Adaptor upright by screws
Intermediate upright
|
Material
|
Frame: galvanised steel
Uprights: galvanised steel
Door: Securit glass
Door: sheet steel
Panels: sheet steel
Hinge: zamak
Handle: polyamide 6 with 30 % fibre glass
|
Surface finish
|
Epoxy-polyester powder
|
Colour
|
Enclosure: grey (RAL 7035)
Handle: black (RAL 9005)
|
Environment
Standards
|
IEC 62208
|
IP degree of protection
|
IP55 conforming to IEC 60529
|
IK degree of protection
|
IK08 conforming to IEC 62262
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
69 cm
|
Package 1 Width
|
75 cm
|
Package 1 Length
|
213 cm
|
Package 1 Weight
|
100 kg
|
Offer Sustainability
Contractual warranty
|
|