|
|
|
NSYSFPB
Spacial SF mounting plate fixing brackets
|
|
|
Main
Category
|
Mounting accessory
|
Product or component type
|
Fixing bracket
|
Range compatibility
|
Spacial Spacial SF
|
Application
|
Multi-purpose
|
Nominal dimensions of the housing
|
-
|
Mounting location
|
On structure of enclosure
|
Product destination
|
For mounting plate
|
Device composition
|
4 mounting plate fixing brackets
Fixing elements
|
Quantity per set
|
Set of 1
|
Material
|
Steel
|
Complementary
Surface finish
|
Zinc coated
|
Fixing mode
|
By fixing element
|
Adjustment
|
Adjustable in depth every 25 mm
|
Permanent permissible load
|
600 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
9.0 cm
|
Package 1 Width
|
11.0 cm
|
Package 1 Length
|
13.2 cm
|
Package 1 Weight
|
370.0 g
|
Unit Type of Package 2
|
PAM
|
Number of Units in Package 2
|
300
|
Package 2 Height
|
96.0 cm
|
Package 2 Width
|
100.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
285.0 kg
|
Offer Sustainability
Contractual warranty
|
|