|
|
|
NSYSMPFB
Spacial SM / Spacial SF intermediate fixing supports in back position
|
|
|
|
|
End of Commercialization MAY 03, 2022
|
|
|
|
|
Main
Category
|
Mounting accessory
|
Product or component type
|
Intermediate support
|
Range compatibility
|
Spacial Spacial SF
Spacial Spacial SM
|
Application
|
Multi-purpose
|
Nominal dimensions of the housing
|
-
|
Mounting location
|
On back side of enclosure
|
Product destination
|
For mounting plate
|
Device composition
|
1 support
Fixing elements
|
Quantity per set
|
Set of 10
|
Material
|
Steel
|
Complementary
Surface finish
|
Zinc coated
|
Fixing mode
|
By fixing element
|
Adjustment
|
At any height of the mounting plate
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.2 cm
|
Package 1 Width
|
5.41 cm
|
Package 1 Length
|
5.51 cm
|
Package 1 Weight
|
0.06 kg
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
8 cm
|
Package 2 Width
|
16.5 cm
|
Package 2 Length
|
12 cm
|
Package 2 Weight
|
632 g
|
Unit Type of Package 3
|
PAL
|
Number of Units in Package 3
|
150
|
Package 3 Height
|
20 cm
|
Package 3 Width
|
30 cm
|
Package 3 Length
|
40 cm
|
Package 3 Weight
|
9.48 kg
|
Offer Sustainability
Contractual warranty
|
|