Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYSNM8 picture- riverbankelectrical
NSYSNM8
Quarter-turn sliding nut - M8. Supply: 10 units
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Fixing accessory
Product or component type Nut
Application Multi-purpose
Complementary
Range compatibility Thalassa PLA
Spacial SM
Spacial SF
Quantity per set Set of 10
Thread type M8
Packing Units
Package 1 Weight 0.020 g
Package 1 Height 30.000 mm
Package 1 width 90.000 mm
Package 1 Length 115.000 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months