Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYSPF3100 picture- riverbankelectrical
NSYSPF3100
Spacial SF front plinth - 100x300 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Plinth front
Application Prisma application
Multi-purpose
For enclosure nominal dimensions -
Device composition Fixing elements
4 corner cover
1 front panel
1 rear panel
4 corner
Range compatibility Spacial SF
Spacial SM
Prisma PH
Mounting support Plinth side panels
Complementary
Fixing mode By fixing element - on structure location
Colour Grey (RAL 7022)
Surface finish Epoxy-polyester powder
Permanent permissible load 1300 kg
Height 100 mm
Width 300 mm nominal:
Environment
IP degree of protection IP30 (complete plinth)
IK degree of protection IK10
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months