|
|
|
NSYSPMP40100
"Partial mounting plate, PanelSeT SFN, PanelSeT SF and SM, for electrical enclosure W1000mm, galvanized steel, H397mm"
|
|
|
Main
Range
|
PanelSeT
|
Accessory / separate part category
|
Mounting accessory
|
Product or component type
|
Mounting plate
|
Device application
|
Multi-purpose
|
Enclosure nominal dimensions
|
-
|
Mounting plate description
|
Partial plain
|
Range compatibility
|
PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
PanelSeT PanelSeT SFX
|
Device composition
|
1 mounting plate
Fixing elements
|
Quantity per set
|
Set of 1
|
Material
|
Galvanised steel
|
Complementary
Fixing mode
|
By fixing element - on structure location
|
Height
|
Nominal: 400 mm
397 mm
|
Width
|
Nominal: 1000 mm
905 mm
|
Variant particularity
|
Horizontal fixing on cross rails
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.0 cm
|
Package 1 Width
|
43.0 cm
|
Package 1 Length
|
93.0 cm
|
Package 1 Weight
|
7.96 kg
|
Unit Type of Package 2
|
PAM
|
Number of Units in Package 2
|
24
|
Package 2 Height
|
50.0 cm
|
Package 2 Width
|
100.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
204.0 kg
|
Offer Sustainability
Contractual warranty
|
|