|
|
|
NSYSPMP40160
Spacial SF/SM partial mounting plate - 397x1600 mm
|
|
|
|
|
End of Commercialization JUN 30, 2023
|
|
|
|
|
Main
Range
|
Spacial
|
Accessory / separate part category
|
Mounting accessory
|
Product or component type
|
Mounting plate
|
Device application
|
Multi-purpose
|
Enclosure nominal dimensions
|
-
|
Mounting plate description
|
Partial plain
|
Range compatibility
|
Spacial Spacial SF
Spacial Spacial SM
Spacial Spacial SFX
|
Device composition
|
1 mounting plate
Fixing elements
|
Quantity per set
|
Set of 1
|
Material
|
Galvanised steel
|
Complementary
Fixing mode
|
By fixing element - on structure location
|
Height
|
400 mm nominal:
397 mm
|
Width
|
1600 mm nominal:
1505 mm
|
Variant particularity
|
Horizontal fixing on cross rails
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.0 cm
|
Package 1 Width
|
42.0 cm
|
Package 1 Length
|
152.0 cm
|
Package 1 Weight
|
13.14 kg
|
Unit Type of Package 2
|
PAL
|
Number of Units in Package 2
|
24
|
Package 2 Height
|
50.0 cm
|
Package 2 Width
|
120.0 cm
|
Package 2 Length
|
200.0 cm
|
Package 2 Weight
|
337.36 kg
|
Offer Sustainability
Contractual warranty
|
|