Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYSPMP4080 picture- riverbankelectrical
NSYSPMP4080
Spacial SF/SM partial mounting plate - 397x800 mm
Local distributor code Local distributor code: 
398323428
EAN Code EAN Code: 
3606485132471
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting plate description Partial plain
Range compatibility Spacial Spacial SF
Spacial Spacial SM
Spacial Spacial SFX
Device composition 1 mounting plate
Fixing elements
Quantity per set Set of 1
Material Galvanised steel
Complementary
Fixing mode By fixing element - on structure location
Height 400 mm nominal:
397 mm
Width 800 mm nominal:
705 mm
Variant particularity Horizontal fixing on cross rails
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 42.5 cm
Package 1 Length 72.5 cm
Package 1 Weight 6.26 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 35
Package 2 Height 50.0 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 232.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months