Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYSPXS5100H picture- riverbankelectrical
NSYSPXS5100H
Stainless 316L Lateral kit plinth D500xH100 Add frontal kit for complete plinth
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Plinth side panel
Application Multi-purpose
For enclosure nominal dimensions -
Device composition Fixing elements
2 side panel
Range compatibility Spacial SMX
Spacial SFX
Mounting support Plinth front
Complementary
Fixing mode By fixing element - on corners of plinth location
Surface finish Scotch-Brite® brushed
Height 100 mm
Width 500 mm nominal:
Net weight 1.742 kg
Thickness 2 mm
Contractual warranty
Warranty 18 months