|
|
|
NSYTVR12
Set of 2 heavy duty vertical rails for fixing of chassis and cross rails-1200 mm
|
|
|
Main
Range
|
Spacial
|
Accessory / separate part category
|
Mounting accessory
|
Product or component type
|
Technical upright
|
Device application
|
Multi-purpose
|
Enclosure nominal dimensions
|
- H: 1200 mm
|
Mounting support
|
Mounting plate fixing bracket
Upright fixing bracket
|
Range compatibility
|
Spacial Spacial SF
Spacial Spacial SM
|
Device composition
|
2 upright
|
Quantity per set
|
Set of 1
|
Material
|
Steel
|
Complementary
Surface finish
|
Zinc coated
|
Adjustment
|
Adjustable in depth every 25 mm with caged nuts
Adjustable in height every 2.5 mm with quarter-turn nuts
|
Height
|
1200 mm
1075 mm real:
|
Width
|
45 mm
|
Depth
|
34 mm
|
Thickness
|
2 mm
|
Cut-out dimensions
|
13 x 11 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.5 cm
|
Package 1 Width
|
6.0 cm
|
Package 1 Length
|
108.0 cm
|
Package 1 Weight
|
3.24 kg
|
Unit Type of Package 2
|
PAM
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
50.0 cm
|
Package 2 Width
|
100.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
337.0 kg
|
Offer Sustainability
Logistical informations
Contractual warranty
|
|