|
|
|
NSYVR20
Set of 2 standard vertical rails for fixing of chassis and cross rails - 2000 mm
|
|
|
Main
Range
|
Spacial
|
Accessory / separate part category
|
Mounting accessory
|
Product or component type
|
Standard upright
|
Device application
|
Multi-purpose
|
Enclosure nominal dimensions
|
- H: 2000 mm
|
Mounting support
|
Mounting plate fixing bracket
Upright fixing bracket
|
Range compatibility
|
Spacial Spacial SF
Spacial Spacial SM
Spacial Spacial SFX
Spacial Spacial SMX
|
Device composition
|
2 upright
|
Quantity per set
|
Set of 1
|
Material
|
Galvanised steel
|
Complementary
Adjustment
|
Adjustable in height every 25 mm
Adjustable in height every 50 mm
|
Length
|
1896 mm
|
Height
|
2000 mm
|
Width
|
50 mm
|
Depth
|
30 mm
|
Thickness
|
2 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.0 cm
|
Package 1 Width
|
5.5 cm
|
Package 1 Length
|
190.0 cm
|
Package 1 Weight
|
7.14 kg
|
Offer Sustainability
Logistical informations
Contractual warranty
|
|