Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYVR22 picture- riverbankelectrical
NSYVR22
Set of 2 standard vertical rails for fixing of chassis and cross rails - 2200 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Standard upright
Application Multi-purpose
For enclosure nominal dimensions 2200 mm
Mounting support Upright fixing bracket
Mounting plate fixing bracket
Range compatibility Spacial SF
Spacial SM
Device composition 2 upright
Quantity per set Set of 1
Material Galvanised steel
Complementary
Adjustment Adjustable in height every 25 mm
Adjustable in height every 50 mm
Length 2096 mm
Height 2200 mm
Width 50 mm
Depth 30 mm
Thickness 2 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months