Maximum switching voltage
|
440 V AC
|
Operating voltage tolerance
|
0.85...1.1 Uc
|
Maximum power consumption in W
|
1.2 W DC
|
Output contacts
|
2 C/O
|
Maximum measuring cycle
|
80 ms
|
Internal input resistance
|
10 Ohm
33 Ohm
1 Ohm
|
Permissible continuous overload
|
0.15 A
1.5 A
0.05 A
|
Permissible non repetitive overload
|
5 A
0.2 A
0.5 A
|
Setting accuracy of the switching threshold
|
+/-5 %
|
Switching threshold drift
|
<= 0.06 % per degree centigrade depending permissible ambient air temperature
<= 0.5 % within the supply voltage range (0.85...1.1 Un)
|
Setting accuracy of time delay
|
10 P
|
Time delay drift
|
<= 0.07 % per degree centigrade depending on temperature
<= 0.5 % within the supply voltage range (0.85...1.1 Un)
|
Hysteresis
|
5…30 % adjustable of current threshold setting
|
Marking
|
CE : EMC 89/336/EEC
CE : LVD 73/23/EEC
|
Overvoltage category
|
III conforming to IEC 60664-1
|
[Ui] rated insulation voltage
|
500 V conforming to IEC
|
Supply disconnection value
|
> 0.1 Uc
|
Operating position
|
Any position without derating
|
Connections - terminals
|
Screw terminals, 2 x 1.5 mm²flexible with cable end
Screw terminals, 2 x 2.5 mm²flexible without cable end
|
Tightening torque
|
0.6…1.1 N.m
|
Mechanical durability
|
30000000 cycles
|
[Ith] conventional free air thermal current
|
8 A
|
[Ie] rated operational current
|
2 A at 24 V DC-13 conforming to IEC 60947-5-1/1991 70 °C
2 A at 24 V DC-13 conforming to VDE 0660 70 °C
3 A at 115 V AC-15 conforming to IEC 60947-5-1/1991 70 °C
3 A at 115 V AC-15 conforming to VDE 0660 70 °C
3 A at 24 V AC-15 conforming to IEC 60947-5-1/1991 70 °C
3 A at 24 V AC-15 conforming to VDE 0660 70 °C
3 A at 250 V AC-15 conforming to IEC 60947-5-1/1991 70 °C
3 A at 250 V AC-15 conforming to VDE 0660 70 °C
0.1 A at 250 V DC-13 conforming to IEC 60947-5-1/1991 70 °C
0.1 A at 250 V DC-13 conforming to VDE 0660 70 °C
0.3 A at 115 V DC-13 conforming to IEC 60947-5-1/1991 70 °C
0.3 A at 115 V DC-13 conforming to VDE 0660 70 °C
|
Switching capacity in mA
|
10 mA at 12 V
|
Switching voltage
|
250 V AC
|
Contacts material
|
90/10 silver nickel contacts
|
Number of cables
|
2
|
Width
|
23 mm
|
Height
|
78 mm
|
Depth
|
80 mm
|
Terminals description ISO n°1
|
(25-26-28)OC
(C-B1-B2-B3)CO
(15-16-18)OC
(A1-A2)CO
|
Output relay state
|
Tripped if A measured > A set
Tripped if V measured > V set
|
9 mm pitches
|
2.5
|
Net weight
|
0.172 kg
|
Electromagnetic compatibility
|
Electrostatic discharge - test level: 6 kV level 3 (contact discharge) conforming to IEC 61000-4-2
Electrostatic discharge - test level: 8 kV level 3 (air discharge) conforming to IEC 61000-4-2
|
Standards
|
EN/IEC 60255-6
|
Product certifications
|
CSA
GL
UL
|
Ambient air temperature for storage
|
-40…85 °C
|
Ambient air temperature for operation
|
-20…65 °C
|
Environmental characteristic
|
3K3
|
Relative humidity
|
15…85 % conforming to IEC 60721-3-3
|
Shock resistance
|
15 gn for 11 ms conforming to IEC 60255-21-1
|
IP degree of protection
|
IP20 (terminals) conforming to IEC 60529
IP50 (casing) conforming to IEC 60529
|
Pollution degree
|
3 conforming to IEC 60664-1
|
Dielectric test voltage
|
2.5 kV
|
Non-dissipating shock wave
|
4.8 kV
|
Resistance to electrostatic discharge
|
6 kV contact conforming to IEC 61000-4-2 level 3
8 kV air conforming to IEC 61000-4-2 level 3
|
Resistance to electromagnetic fields
|
10 V/m conforming to IEC 61000-4-3 level 3
|
Resistance to fast transients
|
2 kV conforming to IEC 61000-4-4 level 3
|
Protection against electric shocks
|
2 kV: level 3 conforming to IEC 61000-4-5
|
Disturbance radiated/conducted
|
CISPR 22 - class A
CISPR 11 group 1 - class A
|