|
|
|
TCSEAAF11F13F00
adaptor M12 female/RJ45 - for Ethernet connection
|
|
|
|
|
End of Commercialization AUG 07, 2023
|
|
|
|
|
Main
Accessory / separate part category
|
Connection accessories
|
Accessory / separate part type
|
Adaptor
|
Product or component type
|
Adaptor M12 female/RJ45
|
Accessory / separate part destination
|
Ethernet connection
|
Complementary
Range compatibility
|
Transparent Ready
Ositrack RFID
Modicon M340 automation platform
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.540 cm
|
Package 1 Width
|
8.300 cm
|
Package 1 Length
|
10.200 cm
|
Package 1 Weight
|
35.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
2.065 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|