|
|
|
TCSEK3MDS
ConneXium - RJ45 connector - IP20
|
|
|
Main
Range of product
|
ConneXium
|
Accessory / separate part category
|
Connection accessories
|
Accessory / separate part type
|
Connector
|
Product or component type
|
RJ45 connector
|
Complementary
Environment
IP degree of protection
|
IP20
|
Standards
|
EIA/TIA-568-D
Category CAT 5E
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.400 cm
|
Package 1 Width
|
10.500 cm
|
Package 1 Length
|
14.800 cm
|
Package 1 Weight
|
18.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
200
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
3.327 kg
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|