|
|
|
TM2DDI16DT
I/O expansion module, Modicon M238 logic controller, Twido, 16 inputs 24VDC, 1 removable screw terminal block, wear part
|
|
|
Main
Range of product
|
Modicon M238 logic controller
|
Product or component type
|
I/O expansion module
|
Discrete input number
|
16
|
Discrete input voltage
|
24 V
|
Discrete input voltage type
|
DC
|
Complementary
Range compatibility
|
Twido
Advantys OTB
|
Input voltage limits
|
20.4...28.8 V
|
Discrete input logic
|
Sink or source
|
Discrete input current
|
7 mA
|
Input impedance
|
3.4 kOhm
|
Number of common point
|
1
|
Response time
|
4 ms at state 0
4 ms at state 1
|
Isolation between channels
|
None
|
Isolation between channels and internal logic
|
500 V for 1 minute
|
Current consumption
|
40 mA at 5 V DC at state 1 for all input
|
Local signalling
|
1 display block
|
Electrical connection
|
1 removable screw terminal block
|
Mounting support
|
35 mm symmetrical DIN rail
|
Net weight
|
0.065 kg
|
Environment
Depth
|
84.6 mm
|
Height
|
90 mm
|
Width
|
23.5 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.4 cm
|
Package 1 Width
|
10.6 cm
|
Package 1 Length
|
12.8 cm
|
Package 1 Weight
|
196.0 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
15.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
1.299 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
Contractual warranty
|
|