|
|
|
TM2XMTGB
Modicon M238 logic controller - ground connection plate - Faston connectors
|
|
|
|
|
End of Commercialization OCT 21, 2021
|
|
|
|
|
Main
Range of product
|
Modicon M238 logic controller
|
Accessory / separate part category
|
Connection accessories
|
Accessory / separate part type
|
Connection plate
|
Accessory / separate part designation
|
Ground connection plate
|
Product specific application
|
Connect the cable shielding and the functional grounds
|
Complementary
Electrical connection
|
10 male connectors Faston (for connecting cable)
|
Net weight
|
0.045 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.0 cm
|
Package 1 Width
|
10.0 cm
|
Package 1 Length
|
11.0 cm
|
Package 1 Weight
|
61.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
6.1 kg
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
PVC free
|
Yes
|
Contractual warranty
|
|