Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
V02 picture- riverbankelectrical
V02
TeSys VARIO - Switch body for switch-disconnector - 3 poles - 12 A
Local distributor code Local distributor code: 
386425176
EAN Code EAN Code: 
3389110448849
Schneider Electric
Characteristics
Main
Range TeSys
Product Name TeSys VARIO
Device Short Name V
Product Type Switch body
Complementary
Mounting Support Plate
Symmetrical rail
Performance Level High performance
Number of Poles 3P
Contact Type and Composition 3 NO
Network type AC
DC
Network frequency 50/60 Hz
[Ue] IEC Rated Operational Voltage 690 V AC 50/60 Hz
IEC Rated Operational Power in W 3 kW at 400...415 V (AC-3)
4 kW at 500 V (AC-3)
1.5 kW at 230...240 V (AC-3)
5.5 kW at 500 V (AC-23A)
5.5 kW at 690 V (AC-3)
7.5 kW at 690 V (AC-23A)
3 kW at 230...240 V (AC-23A)
4 kW at 400...415 V (AC-23A)
[Ie] Rated Operational Current 8.1 A AC-23 Ue: 400 V
[Ith] Conventional Free Air Thermal Current 12 A
[Ithe] Conventional Enclosed Thermal Current 10 A
Making capacity ( I Rms) 120 A at 400 V AC-21A
120 A at 400 V AC-22A
120 A at 400 V AC-23A
Breaking Capacity 120 A at 400 V (AC-21A)
120 A at 400 V (AC-22A)
120 A at 400 V (AC-23A)
Rated Conditional Short Circuit Current 10 kA at 400 V - associated fuse 12 A aM
10 kA at 400 V - associated fuse 12 A gG
[Icm] Rated Short Circuit Making Capacity 1 kA at 400 V at Ipeak
Intermittent duty class 30
Suitability for isolation Yes
[Uimp] rated impulse withstand voltage 8 kV
[Icw] rated short-time withstand Rms current 300 A at 400 V duration: 1 s
Mechanical Durability 100000 cycles
Electrical Durability 100000 cycles AC-21
30000 cycles DC-1
30000 cycles DC-2
30000 cycles DC-3
30000 cycles DC-4
30000 cycles DC-5
IEC Terminal Connection Power circuit: screw clamp terminals10 mm² - solid
Power circuit: screw clamp terminals6 mm² - flexible - with cable end
Tightening Torque Power circuit: 2.1 N.m - on screw clamp terminals
Height 74 mm
Width 55 mm
Depth 60 mm
Product Weight 0.2 kg
Environment
Standards IEC 60947-3
Product Certifications UL
CSA
GL
UKCA
CCC
Degree of Protection IP20 conforming to IEC 60529
Protective Treatment TC
Mechanical Robustness Vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6
Shocks 11 ms (30 Gn) conforming to IEC 60068-2-27
Ambient Air Temperature for Operation -20…50 °C
Fire Resistance 960 °C conforming to IEC 60695-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.000 cm
Package 1 Width 8.400 cm
Package 1 Length 7.800 cm
Package 1 Weight 171.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 24
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.682 kg
Unit Type of Package 3 P06
Number of Units in Package 3 192
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 47.036 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months