Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
V2 picture- riverbankelectrical
V2
TeSys VARIO - Switch body for switch-disconnector - 3 poles - 40 A
Local distributor code Local distributor code: 
389524786
EAN Code EAN Code: 
3389110551709
Schneider Electric
Characteristics
Main
Range TeSys
Product Name TeSys VARIO
Device Short Name V
Product Type Switch body
Complementary
Mounting Support Plate
Symmetrical rail
Performance Level High performance
Number of Poles 3P
Contact Type and Composition 3 NO
Network type AC
DC
Network frequency 50/60 Hz
[Ue] IEC Rated Operational Voltage 690 V AC 50/60 Hz
IEC Rated Operational Power in W 11 kW at 400...415 V (AC-3)
11 kW at 690 V (AC-3)
15 kW at 500 V (AC-3)
15 kW at 690 V (AC-23A)
18.5 kW at 500 V (AC-23A)
5.5 kW at 230...240 V (AC-3)
7.5 kW at 230...240 V (AC-23A)
15 kW at 400...415 V (AC-23A)
[Ie] Rated Operational Current 29 A AC-23 Ue: 400 V
[Ith] Conventional Free Air Thermal Current 40 A
[Ithe] Conventional Enclosed Thermal Current 32 A
Making capacity ( I Rms) 400 A at 400 V AC-21A
400 A at 400 V AC-22A
400 A at 400 V AC-23A
Breaking Capacity 320 A at 400 V (AC-21A)
320 A at 400 V (AC-22A)
320 A at 400 V (AC-23A)
Rated Conditional Short Circuit Current 10 kA at 400 V - associated fuse 50 A aM
10 kA at 400 V - associated fuse 50 A gG
[Icm] Rated Short Circuit Making Capacity 1 kA at 400 V at Ipeak
Intermittent duty class 30
Suitability for isolation Yes
[Uimp] rated impulse withstand voltage 8 kV
[Icw] rated short-time withstand Rms current 480 A at 400 V duration: 1 s
Mechanical Durability 100000 cycles
Electrical Durability 100000 cycles AC-21
30000 cycles DC-1...5
IEC Terminal Connection Power circuit: screw clamp terminals10 mm² - solid
Power circuit: screw clamp terminals6 mm² - flexible - with cable end
Tightening Torque Power circuit: 2.1 N.m - on screw clamp terminals
Height 74 mm
Width 55 mm
Depth 60 mm
Product Weight 0.2 kg
Environment
Standards IEC 60947-3
Product Certifications UL
CSA
GL
UKCA
CCC
Degree of Protection IP20 conforming to IEC 60529
Protective Treatment TC
Mechanical Robustness Vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6
Shocks 11 ms (30 Gn) conforming to IEC 60068-2-27
Ambient Air Temperature for Operation -20…50 °C
Fire Resistance 960 °C conforming to IEC 60695-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 8.5 cm
Package 1 Length 12 cm
Package 1 Weight 174 g
Unit Type of Package 2 S03
Number of Units in Package 2 24
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.66 kg
Unit Type of Package 3 P06
Number of Units in Package 3 192
Package 3 Height 77 cm
Package 3 Width 80 cm
Package 3 Length 60 cm
Package 3 Weight 45.78 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months