Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
VBF4GE picture- riverbankelectrical
VBF4GE
TeSys Vario enclosed, main switch disconnector, 63A, IP65
Local distributor code Local distributor code: 
386425406
EAN Code EAN Code: 
3389110543889
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys VARIO
Device short name VBF
Device application Preventive maintenance
Product or component type Enclosed switch disconnector
Performance level High performance
Poles description 3P
Control type Rotary handle
Handle colour Black
Handle front plate colour Black
Rotary handle padlocking 1 to 3 padlocks 4…8 mm
Complementary
Marking 0 - 1
[Ue] rated operational voltage 690 V AC
[Uimp] rated impulse withstand voltage 8 kV
[Ithe] conventional enclosed thermal current 63 A
[Ie] rated operational current 57 A (AC-23A) at 400 V
Rated operational power in W 30 kW at 400 V (AC-23)
22 kW at 400 V (AC-3)
Intermittent duty class 30
Making capacity ( I rms) 800 A at 400 V AC-21A
800 A at 400 V AC-22A
800 A at 400 V AC-23A
[Icm] rated short-circuit making capacity 2.1 kA at 400 V at Ipeak
[Icw] rated short-time withstand Rms current 960 A at 400 V duration: 1 s
Rated conditional short-circuit current 10 kA at 400 V - associated fuse 80 A aM
10 kA at 400 V - associated fuse 80 A gG
Breaking capacity 640 A at 400 V (AC-21A)
640 A at 400 V (AC-22A)
640 A at 400 V (AC-23A)
Mechanical durability 30000 cycles
Electrical durability 30000 cycles AC-21
30000 cycles DC-1...5
Environmental characteristic Standard environment
Suitability for isolation Yes
Connections - terminals Screw clamp terminals16 mm² - flexible - with cable end
Screw clamp terminals25 mm² - solid
Tightening torque 4 N.m - on screw clamp terminals
Fire resistance 960 °C conforming to IEC 60595-2-1
Handle front plate dimension 60 x 60 mm
Height 180 mm
Width 157 mm
Depth 152 mm
Net weight 0.93 kg
Environment
Standards IEC 60947-4-1
IEC 60204
Protective treatment TC
IP degree of protection IP65 conforming to IEC 60529
Mechanical robustness Vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6
Shocks 11 ms (30 Gn) conforming to IEC 60068-2-27
Ambient air temperature for operation -20…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.500 cm
Package 1 Width 19.000 cm
Package 1 Length 20.000 cm
Package 1 Weight 921.500 g
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 6.156 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months