Marking
|
0 - 1
|
[Ue] rated operational voltage
|
690 V AC 50/60 Hz
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
[Ithe] conventional enclosed thermal current
|
63 A
|
[Ie] rated operational current
|
57 A (AC-23A) at 400 V
|
Rated operational power in W
|
30 kW at 400 V (AC-23)
22 kW at 400 V (AC-3)
|
Intermittent duty class
|
30
|
Making capacity ( I rms)
|
800 A at 400 V AC-21A
800 A at 400 V AC-22A
800 A at 400 V AC-23A
|
[Icm] rated short-circuit making capacity
|
2.1 kA at 400 V at Ipeak
|
[Ith] conventional free air thermal current
|
63.0 A conforming to IEC 690 V
63 A conforming to UL 600 V
|
Rated power in hp
|
15 hp at 240 V, UL certified
30 hp at 480 V, UL certified
40 hp at 600 V, UL certified
|
[Icw] rated short-time withstand Rms current
|
960 A at 400 V duration: 1 s
|
Rated conditional short-circuit current
|
10 kA at 400 V - associated fuse 80 A aM
10 kA at 400 V - associated fuse 80 A gG
|
Breaking capacity
|
640 A at 400 V (AC-21A)
640 A at 400 V (AC-22A)
640 A at 400 V (AC-23A)
|
Mechanical durability
|
30000 cycles
|
Electrical durability
|
30000 cycles AC-21
30000 cycles DC-1...5
|
Environmental characteristic
|
Standard environment
|
Suitability for isolation
|
Yes
|
Connections - terminals
|
Screw clamp terminals25 mm² - solid - with cable end
Screw clamp terminals16 mm² - flexible
|
Tightening torque
|
4 N.m - on screw clamp terminals
|
Fire resistance
|
960 °C conforming to IEC 60595-2-1
|
Handle front plate dimension
|
60 x 60 mm
|
Height
|
193 mm
|
Width
|
164 mm
|
Depth
|
132 mm
|
Net weight
|
0.93 kg
|