Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
VCF1GE picture- riverbankelectrical
VCF1GE
TeSys Vario enclosed, emergency switch disconnector, 25A, IP65
Local distributor code Local distributor code: 
22427807
EAN Code EAN Code: 
3389110194098
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys VARIO
Device short name VCF
Product or component type Enclosed emergency stop switch disconnector
Performance level High performance
Poles description 3P
Control type Rotary handle
Handle colour Red
Handle front plate colour Yellow
Rotary handle padlocking 1 to 3 padlocks 4…8 mm
Complementary
Marking 0 - 1
[Ue] rated operational voltage 690 V AC
[Uimp] rated impulse withstand voltage 8 kV
[Ithe] conventional enclosed thermal current 25 A
[Ie] rated operational current 21.8 A (AC-23A) at 400 V
Rated operational power in W 11 kW at 400 V (AC-23)
7.5 kW at 400 V (AC-3)
Intermittent duty class 30
Making capacity ( I rms) 320 A at 400 V AC-21A
320 A at 400 V AC-22A
320 A at 400 V AC-23A
[Icm] rated short-circuit making capacity 1 kA at 400 V at Ipeak
[Icw] rated short-time withstand Rms current 384 A at 400 V duration: 1 s
Rated conditional short-circuit current 10 kA at 400 V - associated fuse 35 A aM
10 kA at 400 V - associated fuse 35 A gG
Breaking capacity 250 A at 400 V (AC-21A)
250 A at 400 V (AC-22A)
250 A at 400 V (AC-23A)
Mechanical durability 100000 cycles
Electrical durability 100000 cycles AC-21
30000 cycles DC-1...5
Environmental characteristic Standard environment
Suitability for isolation Yes
Connections - terminals Screw clamp terminals10 mm² - solid
Screw clamp terminals6 mm² - flexible - with cable end
Tightening torque 2.1 N.m - on screw clamp terminals
Fire resistance 960 °C conforming to IEC 60595-2-1
Handle front plate dimension 60 x 60 mm
Height 146 mm
Width 90 mm
Depth 131 mm
Net weight 0.5 kg
Environment
Standards IEC 60204
IEC 60947-4-1
Protective treatment TC
IP degree of protection IP65 conforming to IEC 60529
Mechanical robustness Vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6
Shocks 11 ms (30 Gn) conforming to IEC 60068-2-27
Ambient air temperature for operation -20…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11 cm
Package 1 Width 14.5 cm
Package 1 Length 15.8 cm
Package 1 Weight 471 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.777 kg
Unit Type of Package 3 P06
Number of Units in Package 3 56
Package 3 Height 80 cm
Package 3 Width 80 cm
Package 3 Length 60 cm
Package 3 Weight 40.524 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months