Marking
|
0 - 1
|
[Ue] rated operational voltage
|
690 V AC
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
[Ithe] conventional enclosed thermal current
|
16 A
|
[Ie] rated operational current
|
11 A (AC-23A) at 400 V
|
Rated operational power in W
|
5.5 kW at 400 V (AC-23)
4 kW at 400 V (AC-3)
|
Intermittent duty class
|
30
|
Making capacity ( I Rms)
|
200 A at 400 V AC-21A
200 A at 400 V AC-22A
200 A at 400 V AC-23A
|
[Icm] rated short-circuit making capacity
|
0.5 kA at 400 V at Ipeak
|
[Icw] rated short-time withstand Rms current
|
140 A at 400 V duration: 1 s
|
Rated conditional short-circuit current
|
6 kA at 400 V - associated fuse 20 A aM
6 kA at 400 V - associated fuse 20 A gG
|
Breaking capacity
|
200 A at 400 V (AC-21A)
200 A at 400 V (AC-22A)
200 A at 400 V (AC-23A)
|
Mechanical durability
|
50000 cycles
|
Electrical durability
|
30000 cycles DC-1...5
50000 cycles AC-21
|
Suitability for isolation
|
Yes
|
Connections - terminals
|
Control circuit: connector cable(s) 4 mm² flexible with cable end
Control circuit: connector cable(s) 4 mm² solid
|
Tightening torque
|
Control circuit: 0.7 N.m - on connector
|
Fire resistance
|
960 °C conforming to IEC 60595-2-1
|
Handle front plate dimension
|
60 x 60 mm
|
Height
|
131 mm
|
Width
|
82.5 mm
|
Depth
|
106 mm
|
Net weight
|
0.422 kg
|