Marking
|
0 - 1
|
[Ue] rated operational voltage
|
690 V AC
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
[Ithe] conventional enclosed thermal current
|
25 A
|
[Ie] rated operational current
|
21.8 A (AC-23A) at 400 V
|
Rated operational power in W
|
11 kW at 400 V (AC-23)
7.5 kW at 400 V (AC-3)
|
Intermittent duty class
|
30
|
Making capacity ( I Rms)
|
320 A at 400 V AC-21A
|
[Icw] rated short-time withstand Rms current
|
384 A at 400 V duration: 1 s
|
Rated conditional short-circuit current
|
10 kA at 400 V
|
Suitability for isolation
|
Yes
|
Fire resistance
|
960 °C conforming to IEC 60595-2-1
|
Handle front plate dimension
|
60 x 60 mm
|
Height
|
131 mm
|
Width
|
82.5 mm
|
Depth
|
106 mm
|
Net weight
|
0.512 kg
|