Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
VW3A3311 picture- riverbankelectrical
VW3A3311
Fipio communication card for - 1 Mbps
EAN Code EAN Code: 
3389118067196
Telemecanique
Characteristics
Main
Product or component type Communication card
Range compatibility Altivar 71
Altivar 61
Altivar 71Q
Communication port protocol Fipio
Connector type 9-way male SUB-D connector
Transmission rate 1 Mbps
Complementary
Number of addresses 1…62
Communication service CiA 402 profile
Communication monitoring
I/O profile
FED C 32
Display type 1 LED for COM (data exchange)
1 LED for ERR (fault)
1 LED for I/O (minor internal fault)
1 LED for RUN (status)
Graphic display terminal for control word received
Graphic display terminal for periodic variables
Graphic display terminal for reference received
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 17.0 cm
Package 1 Length 23.0 cm
Package 1 Weight 296.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.55 kg
Contractual warranty
Warranty 18 months