Maximum supply current
|
0.175 A
|
Protection type
|
Overload protection
Short-circuit protection
|
Maximum cable distance between devices
|
500 m
|
Maximum operating frequency
|
300 kHz
|
Input signal
|
A
B
Compliment of A
Compliment of B/AB/A
|
Input impedance
|
1000 Ohm
|
Voltage state 0 guaranteed
|
<= 1.5 V
|
Voltage state 1 guaranteed
|
> 11.5...< 25 V
|
Electrical connection
|
Terminal, connection capacity: 0.2 mm² (AWG 24) <500 m cable length, encoder, 100 mA at 14 V
|