Back
Discover VW3A3E101 by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
VW3A3E101
logic input adaptor - 115 V AC - for Altivar Plus variable speed drives
EAN Code EAN Code:
3389118321809
Download VW3A3E101 product datasheet
TODAY
APR 19, 2024
End of Commercialization
AUG 04, 2021
End of Standard Services
DEC 31, 2022
Characteristics
Main
Accessory / separate part category
Adaptation accessories
Accessory / separate part type
Adaptor
Accessory / separate part designation
Logic input adaptor 115 V AC
Accessory / separate part destination
Logic input on I/O extension card
Logic input on variable speed drive
Range compatibility
Altivar 61 Plus
Altivar 71 Plus
Complementary
[In] rated current
200 A
Response time
20 ms from state 1 to 0
5 ms from state 0 to 1
Voltage state 0 guaranteed
<= 20 V
Voltage state 1 guaranteed
70...132 V
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1
Package 1 Height
7.2 cm
Package 1 Width
17.0 cm
Package 1 Length
23.2 cm
Package 1 Weight
235.0 g
Contractual warranty
Warranty
18 months