|
|
|
VW3A3E307S371
Profibus DP V1 communication card, Altivar, 1.5Mbps, 9 way female SUB D connector
|
|
|
|
|
End of Commercialization AUG 04, 2021
|
|
End of Standard Services APR 09, 2024
|
|
|
Main
Product or component type
|
Communication card
|
Range compatibility
|
Altivar 71 Plus
Altivar 61 Plus
|
Communication port protocol
|
Profibus DP V1
|
Connector type
|
9-way female SUB-D connector
|
Transmission rate
|
187.5 kbps
93.75 kbps
9600 bps
12 Mbps
6 Mbps
19.2 kbps
3 Mbps
500 kbps
1.5 Mbps
|
Complementary
Number of addresses
|
1…126
|
Communication service
|
CiA 402 profile
I/O profile
I/O data
Communication monitoring can be inhibited, adjustable
PPO type 5
PPO type 3
PPO type 4
PPO type 8
|
Display type
|
1 LED for DX (data exchange)
1 LED for ST (status)
Graphic display terminal for control word received
Graphic display terminal for I/O data
Graphic display terminal for reference received
|
Net weight
|
0.3 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
10.0 cm
|
Package 1 Width
|
10.0 cm
|
Package 1 Length
|
20.0 cm
|
Package 1 Weight
|
500.0 g
|
Contractual warranty
|
|